E600h AxisX FSoE Command Slave Frame Elements
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | E600h | 0 | Unsigned8 | - | - | Read only | No | v1, v2 |
| Axis 1 FSoE Slave Command | E600h | 1 | Unsigned8 | - | - | Read only | No | v1, v2 |
| Axis 1 FSoE ConnID | E600h | 2 | Unsigned16 | - | - | Read only | No | v1, v2 |
| Axis 1 FSoE Slave CRC_0 | E600h | 3 | Unsigned16 | - | - | Read only | No | v1, v2 |
| Axis 1 FSoE Slave CRC_1 | E600h | 4 | Unsigned16 | - | - | Read only | No | v1, v2 |
| Axis 1 FSoE Slave CRC_2 | E600h | 5 | Unsigned16 | - | - | Read only | No | v1, v2 |
| Axis 1 FSoE Slave CRC_3 | E600h | 6 | Unsigned16 | - | - | Read only | No | v1, v2 |
| Axis 1 FSoE Slave CRC_4 | E600h | 7 | Unsigned16 | - | - | Read only | No | v1, v2 |
| Axis 1 FSoE Slave CRC_5 | E600h | 8 | Unsigned16 | - | - | Read only | No | v1, v2 |
| Axis 1 FSoE Slave CRC_6 | E600h | 9 | Unsigned16 | - | - | Read only | No | v1, v2 |






